15 Amp, 125 Volt, Single Locking Receptacle, Industrial Grade
4710
15 Amp, 125 Volt, NEMA L5-15R, 2P, 3W, Single Locking Receptacle, Industrial Grade, Grounding - BLACK
Leviton’s Industrial Grade Locking Devices are built to provide unparalleled quality and superior performance in the most severe industrial settings. Leviton combines the best materials available with superior production standards to produce a broad selection of Locking Devices of unmatched flexibility and dependability.
- Ideal for motor loads, such as shop vacs and pool pumps, and generators
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477796986
Nema : L5-15R
RoHS Compliant : Yes
AC Horsepower Ratings
At Rated Voltage : 1/2 HP
Electrical Specifications
Amperage : 15 A
Current Limiting : Full Rated Current
Dielectric Voltage : Withstands 2000V per UL498
Grounding : Grounding
Pole : 2
Temperature Rise : Max 30C after 250 cycles OL at 200 percent rated current
Voltage : 125 VAC
Wire : 3
Environmental Specifications
Environment : Dry
Flammability : Rated V-2 per UL 94
Operating Temperature : -40°C to 60°C
Material Specifications
Body Material : Nylon
Color : Black
Face Material : Nylon
Grounding Screw : Brass 8-32
Line Contacts : Brass .031 Thick
Strap Material : Nickel-Plated Brass
Terminal Screws : Brass 10-32
Yoke : Zinc-Plated Steel
Mechanical Specifications
Cord Range : 0.230 to 0.700
Product ID : Ratings and NEMA I.D. permanently marked on device
Screw Terminal Torque : 14-18 in-lbs
Terminal Accom. : 18-10 AWG
Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral
Termination : Side
Product Features
Color : Black
Device Type : Locking Receptacle
NEMA : L5-15R
Standards and Certifications
ANSI : C-73
CSA C22.2 No. 42 : File LR-406
NEMA : WD-6
NOM : 057
UL Fed Spec WC-596 : File E13399
UL498 : File E13399
Warranty : Limited Lifetime Warranty Warranty
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors