Loading...

21" STRUCTURED MEDIA™ Enclosure, Metal, White

47605-21E

21-inch STRUCTURED MEDIA Enclosures make running cable and managing media both simple and cost effective. They are designed to provide a central distribution consolidation point, and can be installed and concealed in a closet or behind a flat-screen display. STRUCTURED MEDIA enclosures are ideal for supporting home, classroom, and small office technologies, enclosures accommodate the distribution of voice, data, video, audio, security, and IT/AV control applications.

Color: White

Specifications

Instruction Sheet

Documents

Technical Information

  • General Information

    UPC : 078477543658

Features & Benefits

  • Bottom cutout pattern accommodates AC and DC power modules
  • Mounting slots on the enclosure simplify adjustment for different drywall depths (1/2 inch, 5/8 inch, and 3/4 inch)
  • Enclosures may be surface or flush mounted
  • Optional Flush-Mount Cover overlaps 3/4 inch to hide possible uneven drywall cuts around the enclosure
  • Ships with a cardboard insert to help prevent drywall debris or paint overspray
  • Knockouts on top and bottom support conduit up to two inches in diameter and facilitate cable routing and entry
  • Self-healing foam grommets protect cable bundles and prevent dust from entering the enclosure
  • Available 14-inch enclosure ceiling-mount kit for installing in non-plenum drop-ceiling applications
  • Mounting brackets (sold separately) can accommodate an array of devices
  • White powder coating contains up to 25% post-consumer recycled plastic, mitigating plastic waste and reducing carbon emissions

Related Videos

Structured Media Panel – Installation

Structured Media Power Supply - Installation

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications