J-Box Surge Protective Kit (one duplex blue receptacle)
47605-ACS
The J-Box Surge Protective Kit works with the Leviton STRUCTURED MEDIA Centers. The J-Box Kit features one 15-Amp duplex receptacle and wallplate, and provides EMI/RFI filtering that meets UL 1449 standards. A non-surge J-Box Kit (47605-ACN) is also available.
Color: Blue
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477093849
Nema : 5-15R
Electrical Ratings
Input Voltage : 120 Volt AC
Output Power : 15 Amp
Output Voltage : 120 Volt
Type : AC Power Module
Material Specifications
Enclosure Material : Powder-Coated Steel
Mechanical Specifications
Quantity of Outlets : 2
Performance Data
Diagnostics : Indicator Light & Audible Alarm
Joules at 10/1000 micro-sec : 720
MCOV : 150V rms
Max Surge Current L-N : 24kA
Noise Rejection : -30dB at 500kHz-30MHz
UL1449 Impulse 6kV/500A L-G : 400V
Product Features
Feature : Surge
Input Voltage : 120 Volt AC
NEMA : 5-15R
Output Power : 15 Amp
Output Voltage : 120 Volt
Quantity of Outlets : 2
Series Compatibility : 140, 280, 420 Series Compatible
Standards and Certifications : UL
Type : AC Power Module
Warranty : 2-Year Limited
Standards and Certifications
ANSI : C-73
CSA C22.2 No. 42 : File 152105
NEMA : WD-6
NOM : 057
UL1449 Std. 2nd Edition : File E146315
UL498HG : File E13399
Features & Benefits
- Surge-protected units provide greater protection for line-voltage modules, including multi-stage defense L-N,L-G,N-G.
- Provides 2 Outlets of protected power.
- Safety Clips protect outlets against dust, dirt and debris.
- Cable knockout on bottom for power service connection.
- Saves valuable real estate by mounting on outside of Structured Media Enclosures.
- Features EMI/RFI filtering and meets UL1449 standards.