28" STRUCTURED MEDIA™ Enclosure for MDU Applications, Configuration B, Enclosure only, White
47605-M28
Leviton's STRUCTURED MEDIA™ Enclosures for Multi- Dwelling Unit (MDU) applications are metal structured wiring enclosures designed to address the specific needs of residential, commercial, and mixed-use developments. Knockouts on the enclosures allow for up to 2" conduit connections. A unique pass-through design enables installation to function as a junction box to feed low-voltage cables to floors directly above and below. This allows wiring to every outlet in each room of the dwelling.
Color: White
Country of Origin : Mexico
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477397794
Features & Benefits
- Commercial-sized knockouts on endcaps
- Enclosures are white powder-coated 20-gauge steel construction
- Houses virtually all technology including networking, DSL, Internet modem, VoIP, telephone, intercom, video and audio
- Flush mount covers and hinged doors available
Related Videos
STRUCTURED MEDIA Panel – Installation
STRUCTURED MEDIA Power Supply - Installation
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors