Angled QUICKPORT™ High-Density Patch Panel, 48‑Port, 1RU, Black
49256-D48
Angled QUICKPORT Patch Panels feature a customizable design for fiber and copper applications, accepting all QUICKPORT Snap-in Modules for optimum rack density on industry-standard racks. The panels feature an angled design to easily route cables into vertical cable managers, eliminating the need for horizontal, front cable management bars. Panels fit all industry-standard 19-inch racks and cabinets.
Color: Black
UPC Code: 078477466148
Country of Origin : China
Product Information
Product Features
Category : Empty
Color : Black
Labeling : Silk-screened port numbers only
Panel Shape : Angled
Ports : 48
RU : 1
Shielding : Unshielded
Termination : QuickPort
- Cords route directly into vertical managers from angled panel, saving rack space by eliminating horizontal management
- High-density options: 48-port density in 1RU and 72-port in 2RU
- Compatible with QUICKPORT Cat 5e, Cat 6, and Cat 6A connectors
- Compatible with QUICKPORT fiber adapters