Trim Ring Accessory for 42" Structured Media Center, Plastic, White
49605-42T
The Trim Ring Accessory mounts between the 42" Structured Media Center enclosure and Vented Hinged Door. It helps hide drywall cuts or imperfections when the door is opened.
Country of Origin : United States
RoHS Compliant:
Yes – Click Here
Specifications
Documents
Technical Information
-
General Information
UPC : 078477939710
RoHS Compliant : Yes
Features & Benefits
- Uses ABS polymer construction to permit the full reach of wireless signals by diminishing the effect of interference
- Existing metal enclosure can be retrofitted for RF transparency by using Trim Ring Accesstory (49605-42T) and door (49605-42S)
- 180-degree hinged door allows for quick and easy access to network equipment
- Vented hinged door assists in airflow for cooling active gear
- Ratcheting Hinge & Latch System creates fast, tool-free door installations and helps accommodate for wall imperfections
- Assures safety with UL compliant ABS flame-retardant polymer
Related Videos
Assembling and Installing the Trim Ring on a Structured Media Center
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors