Grommet Accessory Pack for Structured Media Centers, includes (3) 1" and (2) 2" rubber grommets. Works with all enclosure knockouts.
49605-GRM
Grommets provide protection for incoming cables through knockouts on Leviton Structured Media™ Center enclosures. Grommets can be cut to accommodate differing cable sizes and opening requirements.
Color: Black
Country of Origin : China
RoHS Compliant:
Yes – Click Here
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477939635
RoHS Compliant : Yes
Features & Benefits
- Pack includes grommets for one- and two-inch knockouts
- Guided score lines on grommets make it easy to cut openings for cables
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors