Type 2 Residential Whole House Surge, Outdoor NEMA 4X Rated
51110-SRG
DISCONTINUED
Suggested Replacement SKUs:
The 51110-SRG Residential Surge Protection Panel is designed for mounting at the service entrance in homes, apartments, and condominiums. It offers advanced surge protection for modern electronics and appliances, reducing the risk of damage from spikes and surges entering the property through AC power lines.
Country of Origin : Mexico
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477574683
Electrical Specifications
UL 1449 4th Edition : cULus Listed Type 2
Voltage Configuration : 120/240 V, Single (Split) Phase
Environmental Specifications
Enclosure : Type 4X
Mechanical Specifications
Surge Counter : No
Performance Data
Maximum Surge Current, Per Mode (Per Phase) : 48kA(96kA)
Nominal Discharge Current Rating : 3kA
Product Features
Replaceable Modules : No
Warranty
Warranty : 5-Year Limited
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors