15 Amp, 125 Volt, NEMA 5-15P, 2-Pole, 3-Wire Plug, Straight Blade, Rubber, Black
515PR
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477841426
Nema : 5-15P
RoHS Compliant : Yes
Electrical Specifications
Amperage : 15 A
Current Interrupting : Certified for current interrupting at full rated current
Dielectric Voltage : Withstands 2000V per UL498
Grounding : Grounding
Pole : 2
Temperature Rise : Max 30C after 50 cycles OL at 150 percent rated current
Voltage : 125 VAC
Wire : 3
Environmental Specifications
Flammability : Rated V-2 per UL 94
Operating Temperature : -40°C to 60°C
Material Specifications
Assembly Screws : Steel, Zinc Plated
Blades/Contacts : Brass
Body Material : EPTR Rubber
Color : Black
Mechanical Specifications
Cord Range : 0.245 to 0.700
Product ID : Ratings and NEMA I.D. permanently marked on device
Terminal Accom. : 18-12 AWG
Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral
Product Features
Color : Black
Grade : Residential
NEMA : 5-15P
Series : 515PV
Standards and Certifications : UL/CSA
Wire Gauge : 18-12 AWG
Standards and Certifications
ANSI : C-73
CSA C22.2 No. 42 : File LR-406
NEMA : WD-6
NOM : 057
UL498 : File E13393
Warranty : 2-Year Limited