15 Amp, 120 Volt, Duplex Style Single-Pole / 5-15R AC Combination Switch, Commercial Grade, Grounding, Side Wired, Ivory
5225-I
15 Amp, 120 Volt, Duplex Style Single-Pole / 5-15R AC Combination Switch, Commercial Grade, Grounding, Side Wired, - Ivory
- Functional – provides multiple controls in a single-gang space
- Durable – impact-resistant thermoplastic nylon construction
- Compatible – designed for use with Leviton traditional wallplates
Color: Ivory
Product Information
AC Horsepower Ratings
HP Rating : 1/2HP-120V
Max. Amperage : 12 Amp
Material Specifications
Actuator Material : Thermoplastic
Body Material : Thermoplastic
Color : Ivory
Strap Material : Steel
Standards and Certifications
ANSI : C-73
CSA C22.2 No. 111 : File #152105
NEMA : WD-1 & WD-6
NOM : 057
UL Standard : UL 20
Warranty : 2-Year Limited
Product Features
Amperage : 15 A
Color : Ivory
Feature : Single-Pole / 5-15R
NEMA : 5-15R
Product Type : Switch/Outlet Combo
Type : Duplex Style Combination Switch
Voltage : 120 VAC
Electrical Specifications
Dielectric Voltage : Withstands 1500V for 1 minute
Grounding : Grounding
Overload UL20 Test : 100 cycles of OL at 4.8 times rated current
Pole : 1
Receptacle Amperage : 15 Amp
Receptacle Voltage : 125V AC
Switch Amperage : 15 Amp
Switch Voltage : 120V AC
Temperature Rise : Maximum 30 degrees C rise
Environmental Specifications
Flammability : Rated V-2 per UL 94
Operating Temperature : -40°C to 65°C
Mechanical Specifications
Product ID : Stamped on Strap
Terminal Accom. : 14-12 AWG
Terminal ID : Brass-Hot Black-Hot White-Neutral Green-Gnd
Termination : Side
Torque Range : 14 – 18 in.-lbs
- AC quiet switches have silver-cadmium oxide contacts and receptacles have double-wipe contacts for maximum conductivity
- All devices have grounding screw
- Side wired with terminal screws that accept up to #12 copper or copper-clad wire
- Fit standard wallboxes
- Break-off tabs on devices with AC quiet switches permit conversion to seperate feeds
- Backed by a Limited Two-Year Warranty