Loading...

524

High-Output Base, Double Contact, Standard Fluorescent Lampholder, Snap-In, Stationary, Quickwire 18AWG Solid or Str Tinned - White

Country of Origin : Mexico RoHS Compliant: Yes – Click Here

Instruction Sheet

Documents

Technical Information

  • General Information

    UPC : 078477107720

    RoHS Compliant : Yes

  • Mechanical Specifications

    Contact Type : Stationary

    Mounting Type : Snap-In

    Panel Thickness : .035 - .050

    Rated Wattage : 660W

    Termination : Quickwire 18AWG Solid or Str. Tinned

    Voltage : 600 Volt

  • Product Features

    Availability : Distribution

    Body Material : Thermoset

    Color : White

    Contact Material : Silver-Plated Copper-Alloy

    Contact Type : Stationary

    Lamp Base : High-Output

    Lamp Contacts : Double Contact

    Lampholder Type : Linear

    Light Type : Fluorescent

    Mounting Type : Snap-In

    Panel Thickness : .035 - .050

    Rated Wattage : 660W

    Standards and Certifications : UL/CSA

    Termination : Quickwire 18AWG Solid or Str. Tinned

    Warranty : 1 Year Limited

  • Standards and Certifications

    CSA Certified : File LR-5863

    UL Listed : File E5833

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications