15 Amp, 125 Volt, Straight Blade Plug, Industrial Grade
5266-CAJ
15 Amp, 125 Volt, NEMA 5-15P, 2P, 3W, Angle Plug, Straight Blade, Industrial Grade, Grounding, RoHS Compliant- BLACK-WHITE
- One piece contacts reduce friction and overheating
- Unique cord clamp accepts wide range of cord sizes
- Rugged nylon construction resists impact, sunlight, chemicals, and rough use
- 10-year limited warranty
Color: Black-White
UPC Code: 07847741787
Country of Origin : United States
Product Information
Updated
Product Features
Amperage : 15 A
Assembly Screws : Steel, Zinc Plated
Blades/Contacts : Solid Brass
Body Material : Impact Modified Nylon
Brand : Black and White
Color : Black-White
Cord Range : .245 - .700
Device Type : Straight Blade Plug
Feature : Angled
Grounding : Grounding
NEMA : 5-15P
Pole : 2
Standards and Certifications : UL/CSA
Voltage : 125 VAC
Warranty : Limited Lifetime Warranty
Wire : 3
Wire Gauge : 18-10 AWG
Environmental Specifications
Environment : Dry
- RoHs Compliant