15 Amp Decora Duplex Outlet/Receptacle, Grounding, Brown
5325
15 Amp, 125 Volt, NEMA 5-15R, 2-Pole, 3-Wire, Decora Duplex Receptacle, Straight Blade, Residential Grade, Grounding, Quickwire Push-In & Side Wired, Steel Strap - Brown
- EASY - Quick wire push-in and side wiring for easy installation
- DURABLE - Impact-resistant thermoplastic nylon construction
- CONVENIENT - Shallow depth for maximum wiring room
- COMPATIBLE - For use with Leviton Decora wallplates
Color: Brown
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477233108
Nema : 5-15R
RoHS Compliant : Yes
Electrical Ratings
Amperage : 15 A
Voltage : 125 VAC
Material Specifications
Body Material : Thermoplastic
Color : Brown
Face Material : Thermoplastic
Operating Temperature : -40°C to 60°C
Strap Material : Steel
Mechanical Specifications
Pole : 2
Termination : Quickwire Push-In & Side
Torque Range : 14 – 18 in.-lbs
Wire : 3
Performance Data
Warranty : 2-Year Limited
Product Features
Amperage : 15 A
Color : Brown
Face Material : Thermoplastic
Grounding : Grounding
NEMA : 5-15R
Pole : 2
Terminal Accom. : Side wiring accepts #10, #12 and #14 AWG copper (CU) or #10 and #12 copper clad (CC) wire, Quickwire push-in terminals accept #14 AWG solid copper (CU) wire only.
Termination : Quickwire Push-In & Side
Type : Duplex Receptacle
Voltage : 125 VAC
Warranty : 2-Year Limited
Wire : 3
Standards and Certifications
CSA : Certified
CSA C22.2 No. 42 : File 152105; Class 6233-01
NEMA : WD-6
NOM : NOM Certified
NOM Certified : 057
UL 498 : File E13399
UL Listed : File E13393
Features & Benefits
- Terminal screws accept #10, #12 and #14 AWG copper (CU) or #10 and #12 copper clad (CC) wire
- Quickwire push-in terminals accept #14 AWG solid copper (CU) wire only
- Shallow depth for maximum wiring room
- Double-wipe power contacts for reliable conductivity and plug retention
- Heavy-gauge zinc-plated steel mounting strap
- Additional material added to strap to help reinforce and prevent excessive bending of the break-off tabs
- Limited 2-year warranty
Related Videos
Receptacle/Outlet - Installation
Leviton Decora Devices
Project of the Week Series – Add Elegance to Your Home with Leviton Decora Products
Leviton Answer Series: Quickwire™ Terminations
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors