30 Amp Flush Mount Outlet/Receptacle
5372-S00
30 Amp, 250 Volt, NEMA 6-30R, 2P, 3W, Flush Mtg Receptacle, Straight Blade, Grounding, , Side Wired, Steel Strap – Black
WARNING: Do not use with single-gang wallboxes, single-gang mud rings or single-gang box extenders
- DURABLE – Shallow design built of durable high-impact thermoplastic
- EASY TO INSTALL – Terminals marked for easy identification and fast wiring, terminals require 40 in lbs
- EFFICIENT – Features heavy-gauge, high-performance copper contacts
- CONVENIENT – All mounting hardware included
- COMPATIBLE – Fits all wallplates with 2.15" diameter center hole
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477695395
Nema : 6-30R
RoHS Compliant : Yes
AC Horsepower Ratings
At Rated Voltage : 2 HP
Electrical Specifications
Amperage : 30 A
Current Limiting : Full Rated Current
Dielectric Voltage : Withstands 2000V per UL498
Grounding : Grounding
Pole : 2
Temperature Rise : Max 30C after 50 cycles OL at 150 percent rated current
Voltage : 250 VAC
Wire : 3
Environmental Specifications
Flammability : Rated V-2 per UL 94
Operating Temperature : -40°C to 60°C
Material Specifications
Body Material : Polypropylene
Color : Black
Face Material : Polypropylene
Line Contacts : Brass Double-Wipe
Strap Material : Galvanized Steel
Mechanical Specifications
Product ID : Ratings are permanently marked on device
Terminal Accom. : #4 AWG
Terminal ID : X (Brass screw or Black screw) = Hot; Y (Brass screw or Black screw) = Hot; White (Silver screw) = Neutral; Green (Green screw) = Ground
Torque Range : 40 in-lbs.
Product Features
Color : Black
NEMA : 6-30R
Standards and Certifications
ANSI : C73
CSA : 22.2 No 42, C22.2 No.14, C22.2 No.65
File : E13399
NEMA : WD-6
NOM : NOM - ANCE
UL : UL 498, UL 486E
Warranty : 2-Year Limited
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors