Loading...

50 Amp, 250 Volt, 2P, 3W, Flush Mtg Receptacle, Straight Blade, Industrial Grade, Grounding, Black

5374-S00

50 Amp, 250 Volt, NEMA 6-50R, 2P, 3W, Flush Mtg Receptacle, Straight Blade, Industrial Grade, Grounding, Side Wired, Steel Strap - Black WARNING: Do not use with single-gang wallboxes, single-gang mud rings or single-gang box extenders. Built of durable thermoplastic, Leviton Power Receptacles — come equipped with heavy-gauge, double-wire copper alloy contacts. Flush mount receptacles fit Leviton’s wide range of 2.15”-diameter wallplates and mounting hardware is included.
UPC Code: 078477695401
Country of Origin : Mexico
RoHS Compliant: Yes – Click Here
NEMA 6-50R

Product Information

  • AC Horsepower Ratings

    At Rated Voltage : 3 HP

  • Electrical Specifications

    Amperage : 50 A

    Current Limiting : Full Rated Current

    Dielectric Voltage : Withstands 2000V per UL498

    Grounding : Grounding

    Pole : 2

    Temperature Rise : Max 30C after 50 cycles OL at 150 percent rated current

    Voltage : 250 VAC

    Wire : 3

  • Environmental Specifications

    Flammability : Rated V-2 per UL 94

    Operating Temperature : -40°C to 60°C

  • Material Specifications

    Body Material : Polypropylene

    Color : Black

    Face Material : Polypropylene

    Line Contacts : Brass Double-Wipe

    Strap Material : Galvanized Steel

  • Mechanical Specifications

    Product ID : Ratings are permanently marked on device

    Terminal Accom. : #4 AWG

    Terminal ID : Brass screws = Hot; Green screw = Ground

  • Product Features

    Color : Black

    NEMA : 6-50R

  • Standards and Certifications

    ANSI : C73

    CSA : 22.2 No 42, C22.2 No.14, C22.2 No.65

    File : E13399

    NEMA : WD-6

    NOM : NOM - ANCE

    UL : UL 498, UL 486E

    Warranty : 10-Year Limited

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications