Lampholder, Wet Location, Single Circuit 660W-250V
55
Lampholder, suitable for wet or damp locations, single circuit, 660W-250V; with two 6 inch leads, one black and one white, 14AWG 60C 600V, free ends stripped 3/4 inch.
Country of Origin : Mexico
Technical Information
-
General Information
UPC : 078477839591
Mechanical Specifications
Termination : 6-Inch 14AWG 60C 600V Leads
Product Features
Feature : Weatherproof
Lampholder Type : Keyless
Light Type : Incandescent