Loading...

15 Amp, Rocker Switch, Single-Pole, Quiet Switch, Commercial Spec Grade

5691-2W

15 Amp, 120/277 Volt, Decora Plus Rocker Single-Pole AC Quiet Switch, Commercial Spec Grade, Self Grounding, Back & Side Wired, - White

Decora Plus devices combine designer styling with all the benefits of rugged Commercial Grade construction. The robust product offering includes: single pole, double pole, 3 and 4-way switches, momentary and maintained contact switches, as well as pilot light and illuminated switches.

Color: White

UPC Code: 078477789568
Country of Origin : Mexico

Product Information

  • AC Horsepower Ratings

    HP Rating : 1/2HP-120V 2HP-240V-277V

    Max. Amperage : 12 Amp

  • Electrical Specifications

    Amperage : 15 A

    Dielectric Voltage : Withstands 1500V for 1 minute

    Endurance : 50,000 cycles minimum

    Grounding : Self-Grounding

    Overload UL20 Test : 100 cycles of OL at 4.8 times rated current

    Temperature Rise : Maximum 30 degrees C rise

    Voltage : 120/277 VAC

  • Environmental Specifications

    Flammability : Rated V-2 per UL 94

    Operating Temperature : -40°C to 65°C

  • Material Specifications

    Actuator Material : Thermoplastic

    Body Material : Thermoplastic

    Color : White

    Strap Material : Steel

  • Mechanical Specifications

    Product ID : Stamped on Strap

    Screw Terminal Torque : 14-18 in-lbs

    Terminal Accom. : 14-#10 AWG back wired; #14-#12 AWG side wired

    Terminal ID : Brass-Hot Black-Hot White-Neutral Green-Gnd

    Termination : Back or Side Wire

  • Product Features

    Body Material : Thermoplastic

    Brand : Decora Plus

    Color : White

    Device Type : Rocker Switch

    Function : Single-Pole

    Grade : Commercial Specification Grade

    Grounding : Self-Grounding

    HP Rating : 1/2HP-120V 2HP-240V-277V

    Voltage : 120/277 VAC

  • Standards and Certifications

    ANSI : C-73

    CSA C22.2 No. 111 : File #152105

    NEMA : WD-1 & WD-6

    NOM : 057

    UL Standard : UL 20

    Warranty : 10-Year Limited

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications