Series 6000 Modbus TCP/RTU BACnet IP NEMA 4X
61N00-000
Modbus RTU ( RS485), Modbus TCP (Ethernet), and BACnet IP interface
VerifEye™ Series 6000 Panel Mount Meters are designed to monitor a comprehensive data set of electrical parameters for industrial applications. These meters come in a NEMA 4X enclosure and are offered with a range of Split Core and Rogowski smart current transformers to cover a broad range of applications. The integrated configuration wizard makes initial setup quick and easy, reducing commissioning time and providing reliable results.
The Series 6000 meters offers a Modbus RTU (RS485), Modbus TCP and BACnet (Ethernet) interface. The Ethernet port also features a browser-based web interface for displaying all the monitoring data.
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477698617
Product Features
Application : Industrial Electrical Load Management. OEM Panel Shop Applications. Motor Control Centers. Portable Power Solutions. Switchboard and Service Entrance Applications
Communication Specifications
Communication : Pulse Output
Electrical Specifications
Voltage : Universal Bi-Directional 3-phase 3W/4W
Standards and Certifications
Listings : UL Listed, CE compliant
Type
CTs Included : No - Submeter Only
Grade : Revenue
Meter Configuration : Single Meter
Product Line : Series 6000
Product Type : Electric Submeter
Warranty
Warranty : 5-Year Limited
Features & Benefits
- Temperature range: 14°F to 158°F (-10 to 70°C)
- 50/60 Hz
- Measurement Voltages: 50-300V L-N, 87-520V L-L,45-65Hz
- Real-time measurement of electrical values with graphical display
- Power quality analysis of service and loads
- Measurement of active, reactive, and apparent energy
- Alarms features to notify when parameters are outside defined ranges
- Auto-ranging CTs simplify setup and eliminate mistakes
- CT options from 25A to 6000A
- UL Listed
- CE compliant
- Five-year warranty
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors