Series 6000 Submeter with BACnet IP (Ethernet), Modbus TCP/IP (Ethernet) and Modbus RTU (RS485) interface
61P00-000
BACnet IP (Ethernet), Modbus TCP/IP (Ethernet) and Modbus RTU (RS485) interface
The VerifEye® Series 6000 Panel Mount Submeters are designed to monitor a comprehensive data set of electrical parameters for industrial applications. These meters fit in a standard 92mm x 92mm panel mount cutout and are offered with a range of Split Core and Rogowski smart current transformers to cover a broad range of applications. The integrated configuration wizard makes initial setup quick and easy, reducing commissioning time and providing reliable results.
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477472088
Communication Specifications
Communication : Pulse Output
Electrical Specifications
Amperage : 25A - 5000A
Voltage : Universal Bi-Directional
Product Features
Application : Industrial Electrical Load Management. OEM Panel Shop Applications. Motor Control Centers. Portable Power Solutions. Switchboard and Service Entrance Applications
Standards and Certifications
Listings : UL Listed, CE compliant
Type
CTs Included : No - Submeter Only
Grade : Revenue
Meter Configuration : Single Meter
Product Line : Series 6000
Product Type : Electric Submeter
Warranty
Warranty : 5-Year Limited
Features & Benefits
- Temperature range: 14°F to 158°F (-10 to 70°C)
- 50/60 Hz
- Measurement Voltages: 50-300V L-N, 87-520V L-L,45-65Hz
- Real-time measurement of electrical values with graphical display
- Power quality analysis of service and loads
- Measurement of active, reactive, and apparent energy
- Alarms features to notify when parameters are outside defined ranges
- Auto-ranging CTs simplify setup and eliminate mistakes
- CT options from 0.5A to 7200A
- UL Listed
- CE compliant
- Five-year warranty