Loading...

Cat 6 Angled Patch Panel, 48-Port, 2RU, Black

69587-U48

Leviton Cat 6 UTP Angled 110-Style Patch Panels are designed to increase capacity in industry-standard 19-inch racks and cabinets. The unique 128-degree shape easily routes cables into vertical cable managers, minimizing the need for additional horizontal cable management in racks. This system promotes long-term cable management and attractive cabling installations, and includes patented Retention Force Technology which promotes consistent performance over the life of the system. Leviton Cat 6 systems are designed for use in high-megabit applications such as Gigabit Ethernet.

Color: Black

UPC Code: 078477345849
Country of Origin : United States

Product Information

  • Product Features

    Product Family : Patch Panels

    Category : Cat 6

    Color : Black

    Labeling : Silk-screened port numbers, white labels

    Panel Shape : Angled

    Ports : 48

    RU : 2

    Shielding : Unshielded

    Termination : 110-Style Punchdown

  • Patented Retention Force Technology protects tines from damage and increases system longevity
  • Craft-friendly installation
  • Universal T568A and T568B wiring cards for 110-style IDC terminations
  • Color-coded front labeling for easy port identification (ANSI/TIA-606-B compliant)
  • Terminates 26-22 AWG solid conductors
  • Capable of multiple re-terminations
  • Features a 128-degree angled design
  • Panel available with patented magnifying lens label holder for easy reading
  • Will exceed IEEE 802.3bt standard up to 0.5 amps per conductor (100 watts) continuously
  • ETL verified to meet the IEC 60512-99-002 standard for support of IEEE 802.3bt Type 4 PoE (90-watt) applications

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications