Cat 6A Flat 110-Style Patch Panel, Configured, 48-Port, 2RU, Black. Cable Management bars included.
6A586-U48
Cat 6A UTP Flat 110-Style Patch Panels are designed for use with industry-standard 19-inch racks and cabinets for telecommunication room and data center applications. Patch panels exceed all component performance requirements in the ANSI/TIA-568.2-D standard and the Class EA component requirements for the ISO/IEC 11801-1 and EN 57013-1 standards from 1 MHz to 500 MHz to support the IEEE 802.3an standard for 10GBASE-T network performance. Patch panels feature industry-standard, in-line IDCs and are component rated, which provides greater Cat 6A performance margins in link and channel field testing.
Color: Black
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477445648
Product Features
Product Family : Patch Panels
Category : Cat 6A
Color : Black
Labeling : Mag Lens
Panel Shape : Flat
Ports : 48
RU : 2
Shielding : Unshielded
Termination : 110-Style Punchdown
Features & Benefits
- Independently tested and verified by Intertek (ETL) for Cat 6A component performance
- 110 IDC termination fields support 26 to 22 AWG solid copper conductors
- Conductor-retention feature holds individual conductors in place during termination
- Pair Separation Towers facilitate separation of Cat 6A conductors
- Separated blocks provide room to work with larger Cat 6A cables and help to identify first-pair position
- Terminates up to 50% faster than Cat 6A panels requiring additional termination manager
- Reversible card shows T568 A and B wiring schemes separately
- Industry-standard port density: 24-port 1RU and 48-port 2RU
- IDC stuffer caps provide termination strain relief
Patents
- TWI566484
- DE602010050021.7
- EP2406857
- US7736195
- MX301443
- CA2754937
- US7740282
- US7896692
- US9462675
- CA2704110
This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors