Submeter, Embedded Branch Circuit Monitor, 12 Inputs, LCD Display, NEMA 1 Enclosure
71D12
Series 7000 Branch Circuit Monitor, 12 Inputs with display, NEMA 1 enclosure, SUBMETER ONLY.
The VerifEye™ Series 7000 12 Circuit Advanced Branch Circuit Monitor is an ideal fit for submetering applications requiring more than a single, three-phase meter, but less than the full capacity of the 48-circuit models of the Series 7000 and 7100 family.
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477639573
RoHS Compliant : Yes
Communication Specifications
Protocol : ModBus, BACnet MS/TP, ModBus TCP or BACnet IP
Electrical Specifications
Amperage : 5 A - 4000 A
Frequency : 50/60Hz
Output Power : Unregulated 12VDC output, 200 mA, self-resetting fuse
Voltage : 90-600 VAC
Mechanical Specifications
Dimensions : 9.75” H x 9.87” W x 3.14“ D (247.70mm x 250.90mm x 79.80mm)
IP Rating : IP30
Mounting : Panel Mount/Enclosure
Wiring : 12-22 AWG 600 VAC, voltage connection must be #14 AWG or larger & 600 VAC rated
Product Features
Application : Commercial,Retail,Industrial. Higher Education/Campuses,REIT management,Data centers,Tenant submetering
CTs Included : No - Meter Only
Communication : ModBus/RTU, ModBus/TCP, BACnet MS/TP, BACnet/IP
Enclosure : Indoor
Grade : Revenue
Listings : CE EN 61000-6-4: Class A, UL Listed (Indoor enclosure version only), UL Recognized (Circuit board version only)
Meter Configuration : Branch Circuit Monitor
Product Line : Series 7000
Product Type : Electric Submeter
Warranty : 5-Year Limited
Standards and Certifications
Buy American Act (BAA) Compliant : Yes
Features & Benefits
- 12 independent, user defined inputs
- 12 individual panel circuits
- (4) 3-phase loads
- 200-400A CTs
- User configured combination
- Line powered from 90-600V, phase-to-phase
- ANSI & IEC metering system accuracy including branch CTs
- Supports split core and Rogowski Coil CTs
- Meter board features:
- Easy access terminals for CT wiring, removable connectors
- Easily route cable and view LEDs from any angle
- Reports volts, amps, power, demand, and energy for each circuit
- Configurable for 4 individual loads, which can be a combination of single phase, 2-phase, or 3-phase circuits. Please consult factory for capacity limitations for any other configuration
- User-configurable alarm thresholds register for improved load management
- Selectable phase orientation and number of circuits
- Limited 5-year warranty
Related Videos
How to Wire a VerifEye™ Series 7000 Submeter for 3-Phase Applications
Building Manager Online (BMO) - Video - Basic Module - Software for Submetering
Building Manager Online (BMO) - Video - Tenant Billing - Software for Submetering
Building Manager Online (BMO) - Video - Advanced Reporting - Software for Submetering
How to read Current Transformer Ratings for Submeters - Video
Current Transformer (CT) Installation and Orientation for Submeters - Video
Submetering - How to Submeter - Video - Step 1 - Evaluate the Facility
Submetering - How to Submeter - Video - Step 2 - Planning
Submetering - How to Submeter - Video - Step 3 - Submetering System Installation
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors