Submeter, Embedded Branch Circuit Monitor, 48 Inputs, LCD Display, NEMA 1 Enclosure
71D48
Series 7000 Dual Voltage, Branch Circuit Monitor, 48 inputs, LCD display, NEMA 1 enclosure, SUBMETER ONLY.
The VerifEye™ Series 7000 Advanced Branch Circuit Monitor is a cost-effective solution for electrical load management. The Series 7000 platform is ideal for high density, branch circuit monitoring applications in both new construction and retrofit applications. The Series 7000 monitors up to 48 branch circuits with one single meter board.
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477969915
RoHS Compliant : Yes
Electrical Specifications
Amperage : 5 A - 4000 A
Voltage : 90-600 VAC
Product Features
CTs Included : No Meter Only
Communication : ModBus/RTU, ModBus/TCP, BACnet MS/TP, BACnet/IP
Enclosure : Indoor
Grade : Revenue
Meter Configuration : Branch Circuit Monitor
Product Line : Series 7000
Product Type : Electric Submeter
Standards and Certifications
Buy American Act (BAA) Compliant : Yes
Features & Benefits
- 48 independent, user-defined inputs
- 2 independent sets of reference voltage inputs allow for simultaneous monitoring of multiple systems
- Line powered from 90-600V, phase-to-phase
- Meets ANSI & IEC metering system accuracy requirements including branch CTs
- Supports solid core, split core and Rogowski Coil CTs
- Meter board features:
- Easy access terminals for CT wiring, removable connectors
- Available with or without display embedded options
- Reports volts, amps, power, demand and energy for each circuit—each Series 7000 covers a complete 42 breaker panelboard plus mains for a total of 48 circuits
- Provides multi-phase totals for loads with any combination of 1-, 2-, and 3-pole breaker positions
- User-configurable alarm thresholds register for improved load management
- Selectable phase orientation and number of circuits
- Limited 5-year warranty
Related Videos
Note: Board layout differs. Wiring steps apply. How to Wire a VerifEye™ Series 7000 Submeter for 3-Phase Applications
Building Manager Online (BMO) - Video - Basic Module - Software for Submetering
Building Manager Online (BMO) - Video - Tenant Billing - Software for Submetering
Building Manager Online (BMO) - Video - Advanced Reporting - Software for Submetering
How to read Current Transformer Ratings for Submeters - Video
Current Transformer (CT) Installation and Orientation for Submeters - Video
Submetering - How to Submeter - Video - Step 1 - Evaluate the Facility
Submetering - How to Submeter - Video - Step 2 - Planning
Submetering - How to Submeter - Video - Step 3 - Submetering System Installation
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors