1-Gang Receptacle Cover Plate
7420-CRG
1-Gang 1.60 Inch Dia. Device Receptacle Cover Plate, Weather-Resistant, Thermoplastic Glass-Filled, FS Box Mount, Vertical Self Closing Lid - GRAY
Leviton’s full line of Raintight and Weather Resistant Covers are ruggedly constructed to seal out moisture, dust, debris and insects, while providing easy access to receptacles. Industrial Grade covers are designed for rugged conditions. Their sturdy, gasketed covers mount vertically or horizontally. Leviton makes two innovative Raintight While-in-Use Covers: telescoping and metal. Designed for decks, patios, porches and similar locations, they’re more than a match for the vagaries of weather. The telescoping cover sports a low-profile when in the contracted position, while the metal cover features a self-closing lid made of powder-coated cast zinc. Leviton Weather Resistant Covers let homeowners use power tools, trimmers, sprinkler systems and pumps with confidence and safety. They’re also ideal for outdoor security, landscape, accent and holiday lighting.
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477386965
RoHS Compliant : Yes
Product Features
Color : Gray
Feature : Self Closing Lid
Gang : 1
Material : Thermoplastic Glass-Filled
Mount : FS Box
Orientation : Vertical
Standards and Certifications : UL/CSA
Type : Weather-Resistant
Warranty : 2-Year Limited