1-Gang Decora Adapter for Rotary Dimmers, fits over .406 inch dimmer shaft, Brown
80400
Decora Plastic Adapter for Rotary Dimmers fits over .406 inch dimmer shaft. Brown
This adapter permits the use of a rotary dimmers in multi-gang Decora installations or fill blank holes in multi-device Decora or toggle wallplates.
Color: Brown
Country of Origin : Please Contact Customer Service
RoHS Compliant:
Yes – Click Here
Instruction Sheet
Technical Information
-
General Information
UPC : 078477487907
RoHS Compliant : Yes
Product Features
Color : Brown
Standards and Certifications : UL/CSA
Style Name : Trimatron
Warranty : 2-Year Limited
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors