Loading...
Product added to your list. To view the list, Click Here

Lampholder, Incandescent, Medium Base, Two Piece, Keyless, Unglazed Porcelain, Ring Type, Single Circuit

8101

Medium Base, Two-Piece, Keyless, Incandescent, Unglazed Porcelain Lampholder, Ring-Type, Single Circuit, Back Wired, Slot Lock Prevents Rotation - White

UPC Code: 078477394670
Country of Origin : China
RoHS Link: Yes

Product Information

  • Product Features

    Access : Back Wired

    Availability : Distribution

    Body Material : Unglazed Porcelain

    Circuit : Single Circuit

    Construction : Two-Piece

    Feature : Slot Lock Prevents Rotation

    Gasket Rating : 90C Dry Maximum

    Lamp Base : Medium

    Lamp Socket Base : Medium

    Lampholder Type : Keyless

    Light Type : Incandescent

    Mounting Type : Ring Type

    Screw Shell Material : Aluminum

    Standards and Certifications : UL/CSA

    Termination : 9-Inch 18-AWM TEW Wire Leads

    Warranty : 1 Year Limited

    Wire Strip Length : 3/4 Inch

  • Standards and Certifications

    CSA Certified : File LR-1863

    UL Listed : File E3810

  • Material Specifications

    Circuit : Single Circuit

    Shell Material : Aluminum

    Voltage : 250 Volt

    Wattage Rating : 660W

  • Mechanical Specifications

    Availability : Distribution

    Color : White

    Mounting Type : Ring Type

    Termination : 9-Inch 18-AWM TEW Wire Leads