1-Gang Duplex Wallplate, Standard Size, Non-Magnetic Stainless Steel, Brushed Finish
84003-40
1-Gang Duplex Device Receptacle Wallplate, Standard Size, 302 Stainless Steel, Device Mount, Stainless Steel, Brushed Finish
Leviton Combination Wallplates come in a variety of configurations and gangs, and are available in a broad selection of materials including, aluminum, brass, stainless steel and plastic, and in an assortment of colors. If you have a unique application, Leviton can also customize a wallplate for a specific job.
Color: Stainless Steel
Country of Origin : China
Documents
Technical Information
-
General Information
UPC : 078477428405
Product Features
Color : Stainless Steel
Construction : Metal
Gang : 1
Material : 302 Stainless Steel
Mount : Device
Size : Standard
Standards and Certifications : UL/CSA
Type : Duplex
Warranty : 10-Year Limited