8681
Mogul-Medium Base, One-Piece, Adapters and Extensions, Incandescent, Glazed Porcelain Lampholder, , To Be Used in Porcelain Sockets Only - White
Documents
Technical Information
-
General Information
UPC : 078477267806
RoHS Compliant : Yes
Material Specifications
Availability : Distribution
Color : White
Screw Shell Material : Aluminum
Shell Material : Aluminum
Mechanical Specifications
Construction : One-Piece
Lamp Socket Base : Mogul-Medium
Product Features
Application : To Be Used in Porcelain Sockets Only
Availability : Distribution
Color : White
Construction : One-Piece
Lamp Base : Mogul-Medium
Lamp Socket Base : Mogul-Medium
Lampholder Type : Socket Adapters and Extensions
Light Type : Incandescent
Screw Shell Material : Aluminum
Shell Material : Aluminum
Standards and Certifications : UL/CSA
Voltage : 250 Volt
Warranty : 1 Year Limited
Wattage Rating : 660W
Standards and Certifications
CSA Certified : File LR-1863
UL Listed : File E13396