Incandescent Lampholder with Pull Chain
8827-CW1
Instruction Sheet
Technical Information
-
General Information
UPC : 078477103104
Electrical Specifications
Availability : Distribution
Circuit : Single Circuit
Construction : One-Piece
Fits Outlet Box Size : 3-1/4 or 4 Inch
Lamp Socket Base : Medium
Max. Lamp Wattage : 660W
Mounting Type : Twist-Lock
Operator Type : Pull Chain
Sequence : ON-OFF
Standards and Certifications : UL/CSA
Termination : 2 Terminal Screws
Voltage : 250 VAC
Warranty : 1-Year Limited
Wiring Access : Top Wired
Material Specifications
Availability : Distribution
Body Material : White Urea
Circuit : Single Circuit
Color : White
Fits Outlet Box Size : 3-1/4 or 4 Inch
Lamp Socket Base : Medium
Mounting Type : Twist-Lock
Operator Type : Pull Chain
Sequence : ON-OFF
Shell Material : Aluminum
Socket Shell Material : Aluminum
Termination : 2 Terminal Screws
Mechanical Specifications
Availability : Distribution
Body Material : White Urea
Circuit : Single Circuit
Color : White
Construction : One-Piece
Fits Outlet Box Size : 3-1/4 or 4 Inch
Lamp Socket Base : Medium
Mounting Type : Twist-Lock
Operator Type : Pull Chain
Socket Shell Material : Aluminum
Termination : 2 Terminal Screws
Torque Range : 14 – 18 in.-lbs
Product Features
Construction : One-Piece
Lamp Base : Medium
Lampholder Type : Outlet Box Mount
Light Type : Incandescent
Max. Lamp Wattage : 660W
Sequence : ON-OFF
Standards and Certifications : UL/CSA
Voltage : 250 VAC
Warranty : 1-Year Limited
Wiring Access : Top Wired
Standards and Certifications
CSA Certified : File LR-1863
UL Listed : File E3810