8829-CW4
Medium Base One-Piece White Urea Outlet Box Mount Incandescent Lampholder, Keyless, Single Circuit, Top Wired, - White
Leviton produces lamp holders for virtually every light source equipped with incandescent, fluorescent, or CFL lamps. Lamp-holders include incandescent medium base, and specialty sizes & fluorescent lamp holders, in addition to a large line of porcelain lamp holders including pulse-rated mogul-base products, and an extensive selection of devices for high-intensity lamps.
UPC Code: 078477103180
Country of Origin : Please Contact Customer Service
Product Information
Product Features
Construction : One-Piece
Lamp Base : Medium
Lampholder Type : Outlet Box Mount
Light Type : Incandescent
Mounting Type : Twist-Lock
Operator Type : Keyless
Sequence : ON-OFF
Termination : 4 Terminal Screws
Material Specifications
Mounting Type : Twist-Lock
Operator Type : Keyless
Sequence : ON-OFF
Shell Material : Aluminum
Termination : 4 Terminal Screws
Mechanical Specifications
Construction : One-Piece
Mounting Type : Twist-Lock
Operator Type : Keyless
Termination : 4 Terminal Screws
Torque Range : 14 – 18 in.-lbs