Rotary Switch, Single Pole, On-Off, 6A-125VAC, 3A-250VAC
90572
DISCONTINUED
Rotary switch, single pole on-off; 6A-125VAC, 3A-250VAC; male bushing 3/8-27 by 11/32 inch long thread. Two 6 inch black leads 18AWG AWM TEW 105C 600 V plastic, free ends stripped 1/2 inch.
Country of Origin : Please Contact Customer Service
Technical Information
-
General Information
UPC : 07847702052
Product Features
Product Line : Lampholders
Product Type : Appliance Devices
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors