Loading...
Product added to your list. To view the list, Click Here

30 Amp, 125/250 Volt, Straight Blade Plug, Industrial Grade

9332-P

30 Amp, 125/250V, NEMA 10-30P, 3P, 3W, Plug, Straight Blade, Industrial Grade, Non-Grounding, Angle - Black

Leviton's Heavy Duty Industrial Power plugs and connectors offer superior performance, long-lasting reliability and features that are backed by a 10-year warranty. Available in many NEMA configurations, you'll be sure to find the right device for your needs.

UPC Code: 078477809938
Country of Origin : Mexico
RoHS Link: Yes
NEMA 10-30P

Product Information

  • Environmental Specifications

    Operating Temperature : -40°C to 60°C

  • Product Features

    Color : Black

    Device Type : Power Device

    Feature : Angled

    NEMA : 10-30P

    Voltage : 125 VAC

    Warranty : 2-Year Limited

  • Standards and Certifications

    ANSI : C-73

    CSA C22.2 No. 42 : File 152105

    NEMA : WD-6

    NOM : 057

    UL498 : File E13399

    Warranty : 2-Year Limited

  • Electrical Specifications

    Amperage : 30 A

    Current Limiting : Full Rated Current

    Dielectric Voltage : Withstands 2000V per UL498

    Grounding : Non-Grounding

    Pole : 3

    Temperature Rise : Max 30C after 50 cycles OL at 150 percent rated current

    Voltage : 125 VAC

    Wire : 3

  • Material Specifications

    Assembly Screws : Steel, Zinc Plated

    Blades/Contacts : Solid Brass

    Body Material : Super Tough Nylon

    Color : Black

  • Mechanical Specifications

    Cord Range : .625 - 1.375

    Product ID : Ratings are permanently marked on device

    Terminal Accom. : Up to 4 AWG

    Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral

    Wire Gauge : 10-4 AWG

  • AC Horsepower Ratings

    At Rated Voltage : 2 HP