95A00-3
DISCONTINUED
Hi-Fi 2 4x4 (Four Zone, Four Source) - US.
The Hi-Fi 4x4 is a compact and powerful four source, four zone distributed audio system that utilizes built-in speakers for a truly sleek installation. With a free iOS app for selecting music and controlling volume, plus optional Bluetooth connectivity (utilizing part number 95A04-2), the revolutionary Hi-Fi 4x4 lets you share streaming or stored music from devices you already own. Installation is simple, with volume source controls and remote input modules connected via Cat5e cable, homerun to the distribution/amplification module that can mount in a Leviton Structured Media Center.
The Hi-Fi 4x4 can also be incorporated into a larger Leviton automation system, facilitating music coordination based on time or activity. For instance, automatically turn off all audio zones at bedtime, or awake each morning to your favorite station.
UPC Code: 872257009200
Country of Origin : Please Contact Customer Service
Product Information
Updated
Product Features
Category : Multi-Room Audio
Product Line : Hi-Fi 2
Subcategory : 4 zone, 4 source Unit
- Built-in system utilizes in-ceiling and in-wall speakers for a clean and simple installation
- Free iOS and Android apps let you control volume and audio source in every area
- Ideal stand-alone solution or integrates easily with BitWise AV Controls or Omni security & automation systems
- Unique wiring topography allows audio sources to reside in any room
- Amplifier and distribution are mounted in Leviton Structured Media Center, with Cat5 runs to devices
- Optional Bluetooth means anyone can be the DJ and stream from iTunes, Rhapsody, Pandora, Spotify, etc.
- 40 Watts per zone using Class D Digital amplification with one input for additional amplification
Related Videos
Hi-Fi 2 Audio System
Security & Automation – Entertainment
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors