Loading...
Product added to your list. To view the list, Click Here

Compact LED Replacement Bulb

9855-LED

Compact LED Replacement Bulb, 10W GU24, 120VAC, 60Hz, Energy Star Qualified, For Use With 9852 LED Ceiling Pull-Chain Lampholder and 9850-LED Ceiling Keyless Lampholder - White LED Ceiling Lampholders offer the ideal lighting source for closets and other closed spaces. Available in keyless and pull chain models, they feature a 10 Watt LED bulb, making them an energy efficient, popular alternative to incandescent and CFL fixtures. The LED Ceiling Lampholders incorporate today's most desirable features and meet NFPA® 70, NEC® Section 410.16 C (1) requirements. They are easy to install with pigtail leads and knockout holes for multiple ceiling box configurations. Designed for indoor use only, these devices are a cost saving solution for lighting in closets, workrooms, basements, storage areas, utility rooms and attics.
UPC Code: 078477844397
Country of Origin : China
RoHS Link: Yes

Product Information

  • 10W GU24 Squat Base LED Lamp
  • For use with 9852 LED Ceiling Pull-Chain Lampholder and 9850-LED Ceiling Keyless Lampholder
  • For indoor use only
  • Five-year limited warranty

Related Products