DZMX1-1LZ
DISCONTINUED
Z-Wave 450-Watt LED/CFL or 1,000-Watt Incandescent Scene Capable Dimmer with LED Locator - White/Ivory/Light Almond
The wireless Leviton DZMX1 is a Z-Wave enabled universal dimmer designed for use for most residential lighting applications. A large range of lighting loads are supported including dimmable LED and CFL, as well incandescent, halogen and magnetic low voltage. The DZMX1 is fully compatible with the Wink Hub, Samsung SmartThings, as well as all other certified Z-Wave controllers. As an extension to these hubs, Amazon Echo, Fire TV, Echo Dot, and Amazon Tap may be utilized for voice control over your DZC lighting products.
Country of Origin : China
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 07847769209
Features & Benefits
- The DZMX1-LZ has two options for hardwired 3-way applications. In general the VP00R-10Z coordinating solutions will work in most wiring situations, while the VP00R-1LZ matching provides an enhanced user experience with locator LED but will not work in all wiring applications.
- Scene Capable Universal Dimmer
- Compatible with Z-Wave hubs, security systems, and automation systems
- 450W Dimmable LED/CFL
- 120V 60HZ, neutral required
- White, Light Almond and Ivory faces included
- 1000W Incandescent, Halogen, MLV and Mark X
- Supports Z-Wave Beaming and Network Wide Inclusion
- User pre-set minimum brightness before turning off
- 49 different fade rates
- Transient surge suppression built-in
- User pre-set ‘on level’
- Not for use with vizia rf+ systems
Related Videos
Leviton Decora Z-Wave Controls (DZC)
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors