Loading...

IllumaTech Dimmer Switch for Electronic Low Voltage, Dimmable LED, Halogen and Incandescent Bulbs

IPE04-1LZ

Decora IllumaTech ELV/LED/CFL Slide Dimmer, 120VAC, 60Hz, 400VA Electronic Low Voltage, 150-Watt dimmable LED/CFL, 400-Watt Incandescent/Halogen, single pole or 3-way control when used with 3-way switch, LED locator, neutral wire required – White, Ivory & Light Almond

  • EXCEPTIONAL – Superior quality and dimming performance
  • ADVANCED – Adjustment switch to modify the minimum light level to help eliminate low end flicker for a smoother dimming experience
  • FLEXIBLE – Can be used in a single-pole or 3-way installation (with a 3-way switch, sold separately).
  • CONVENIENT – Separate on/off switch allows you to set and keep preferred dimming level
Country of Origin : China

Specifications

Instruction Sheet

Documents

Technical Information

  • General Information

    UPC : 078477282083

  • Product Features

    Action : Standard ON/OFF

    Available Color Kits : Ivry-I Wht-W Gry-G Blk-E Brwn-B Light Almond-T Red-R

    Color : White, Ivory, Light Almond

    Color Change Kit : IPKIT-00 Series

    Frequency : 60 Hz

    Light : LED Locator

    Load Rating : 400VA ELV, 400W Incandescent, 150W LED and CFL

    Load Type : Electronic Low Voltage, Incandescent, Dimmable LED, Dimmable CFL

    Ordering Notes : Incl White, Ivory and Light Almond Color Kit

    Preset : Preset

    Protection : Radio/TV Filter

    Standards and Certifications : UL/CSA

    Style Name : IllumaTech

    Switch Type : Single-Pole & 3-Way

    Type : Slide

    Voltage : 120 VAC

    Wallplate : Order Separately

    Warranty : 5-Year Limited

Features & Benefits

  • Designed for control of Electronic Low Voltage, LED, CFL, Incandescent and Halogen loads
  • Neutral wire required for installation
  • Provides single pole or 3-way lighting control when used with a 3-way switch
  • Fluid slide movement allows fine adjustment of light level with minimal effort
  • Adjustment switch to modify the minimum light level to help eliminate low end flicker for a smoother dimming experience
  • Captive wraparound slide bar remains securely attached
  • Easy to use push button switch with green LED locator light
  • LED locator light illuminates when load is off (select models)
  • Push button switch acts as an air gap switch completely disconnecting power from unit for bulb changing
  • Slide controls travel approximately 20mm
  • Power failure recovery ensures retention of last setting before power interruption
  • Built-in radio/TV interference filter
  • Attractive styling coordinates perfectly with Leviton’s complete line of Decora wiring devices
  • Compatible with Decora Plus™ screwless and Decora standard designer wallplates
  • Fit easily into a standard wallbox and are suitable for multi-gang installations
  • Comes packaged in White with Ivory and Light Almond color faceplates. Additional color change faceplates available

Related Videos

Leviton Decora Devices

Project of the Week Series – Add Elegance to Your Home with Leviton Decora Products

The Perfect Combination

Pair this dimmer with compatible Leviton Downlights for a total lighting solution that will provide years of quality illumination and reliable performance.

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications