Loading...
Product added to your list. To view the list, Click Here

Circuit Analyzer for Lev-Lok® Receptacle Modules (MSTWL)

LVLOK-TST

Circuit Analyzer for Lev-Lok Receptacle Modules (MSTWL), cCSAus Listed

The Lev-Lok Circuit Analyzer helps in testing the circuit prior to installing Lev-Lok Receptacles. Simply insert the tester into a Leviton Lev-Lok receptacle wiring module and you will be able to confirm the status of the circuit right away.

UPC Code: 078477760024
Country of Origin : China
RoHS Link: Yes

Product Information

  • Product Features

    Brand : Lev-Lok

    Device Type : Circuit Analyzer

  • ca2667092
  • us7357652

This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.