Complete every installation with Leviton Residential Wallplates. From traditional and screwless styles to specialty configurations, our wallplates are designed to deliver lasting durability, enhanced coverage, and a polished finish for both new construction and remodeling projects. With a wide range of colors, sizes, and designs to complement virtually any décor, Leviton makes it easy to achieve a professional-looking result in any room.
Choose the Right Size.
Screwless, Standard
4.60" x 2.75"
Screwless, snap-on design for contemporary architectural styling
Standard
4.50'' x 2.75''
Standard size for general use
Midway
4.88'' x 3.13''
3/8'' larger on all sides to help cover wall imperfections
Oversized
5.25'' x 3.50''
3/4'' larger on all sides to help cover more significant wall imperfections