BWBC4
DISCONTINUED
BitWise BC4, US Power Supply, 4 IR Ports, GPIO, RS-232
Control AV equipment from your tablet via a customizable interface, providing a perfect solution for home theaters, boardrooms, restaurants, and more. The small BitWise BC4 controller is ideal for single room solutions like home theaters and conference rooms. The BC4 features 4 routable, attenuable IR ports, 2 RS-232, 2 general purpose input/output relays, and 2 digital or analog signal sensors.
Documents
Technical Information
-
General Information
UPC : 078477709962
Product Features
Product Line : BitWise
Product Type : AV Controller
Features & Benefits
- Supports two-way interaction with one serial or networked interface.
- On-board relays and signal sensing ports allow interaction with mechanical devices.
- Built-in macro storage.
- Includes domestic market power supply.
- Features 4 IR ports plus 1 IR-Blaster.
- Enhanced 2 year limited warranty.
- Native integration with Omni security & automation controllers, including OmniTouch 7 graphics package
- Free integration modules for Hi-Fi distributed audio and Omni-Bus lighting control
Related Videos
Security & Automation – Entertainment
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors