Loading...

Fusion Fiber Splicing Solutions

Fiber Optic Splicing

Fusion fiber optic splicing provides a permanent fusion connection between fibers and offers a lower insertion loss versus mechanical splicing. The fusion splicer can estimate the loss of the fusion splice, reducing uncertainty compared to mechanical splicing or field polishing. Splice modules, splicing pigtails and splice-on connectors have quickly become popular termination options.

Leviton offers a full range of fusion fiber optic splicing solutions for data centers and enterprise networks, including:

  • Fiber splice modules in our popular HDX and SDX patching footprints. With an integrated adapter bulkhead, pigtail assemblies and splice holders, splice modules eliminate the need for individual trays while protecting spliced fibers and cable slack in an enclosure or panel
  • The STRATA IDX Enclosure for mass ribbon fiber splicing at data center entry points. The 20RU enclosure can be rack- or wall-mounted and supports densities up 6,912 fibers. 

Support Library

Warranties