The OPT-X Unity solution of trunks, array patch cords, and cassettes exceed industry standards, offering ultra-low-loss connectivity for superior channel performance, extended distances, and easy migration to 400 Gb/s, 800 Gb/s, and 1.6 Tb/s networks. The components are available as part of global systems with HDX and e2XHD patching.
- Unity trunks, harnesses, array cords and cassettes offer ultra-low-loss connectivity for superior channel performance
- 8- and 12-fiber ULL and 24-fiber MTP® cabling and cassettes
- OPT-X Unity connectivity helps manage your power budget while allowing multiple connection points, even more than 4, in the end-to-end channel.
- OM4, OM3 and OS2 fiber types
- Performance assurance and extended distance calculations are available through extensive testing and analysis with the Leviton Optical Link Verification Tool