Loading...

Power Pedestals

A full portfolio of power pedestals, designed to bring power to new, previously unreachable locations

Man sitting on bench charging phone with power pedestal

Leviton’s Power Pedestals deliver reliable, durable, and custom configurable power distribution for Marine, RV, and Commercial environments. Engineered for safety, longevity, and everyday performance, our pedestals provide dependable power wherever it’s needed, from marinas to RV sites to commercial spaces.

Power Where You Need It Most

From public parks and outdoor dining areas to RV campsites, marinas, campuses, and waterfront facilities, power pedestals bring convenient access to electricity in places traditional power sources can't reach. Designed for a wide range of outdoor applications, they provide a flexible, durable solution for delivering power wherever people gather, work, or recharge. With configurations tailored for commercial, RV, campsite, and marine environments, these pedestals help create connected, functional outdoor spaces while standing up to demanding weather and usage conditions. Whether you're powering an event, supporting travelers, or providing dockside utilities, power pedestals make reliable outdoor power accessible virtually anywhere.

Which Power Pedestal Is Right For You?


Frequently Asked Questions

A power pedestal is an outdoor utility station that provides electrical power and other services in marinas, RV parks, and waterfront facilities.

Power pedestals can include:

  • Electrical power
  • Water connections
  • Lighting
  • Metering systems

Power pedestals provide vessels with access to shore power while docked, allowing onboard systems such as lighting, air conditioning, refrigeration, and battery chargers to operate while reducing the need to rely on generators.

Explore Marine Power Pedestals: Marine Power Pedestals

Yes! Power pedestals can be configured with different receptacles, power ratings, metering options, lighting, and other features to meet specific needs.

Consider:

  • Power requirements
  • Voltage and amperage needs
  • Number of slips served
  • Metering requirements
  • Environmental conditions

Yes! They are designed to withstand outdoor conditions, including sun, rain, moisture, and harsh marine environments, depending on the model. 

Power pedestals are commonly used in marinas, yacht clubs, commercial ports, RV parks, campgrounds, and waterfront developments.

View Our Marine Solutions: Marine Solutions

Power pedestals are available in a variety of electrical configurations to support different applications and power requirements. Available options vary by model and installation needs.

Yes! Many power pedestals can measure electricity usage, helping facility operators track consumption and bill users accordingly.

Blogs

Resources

How can we help you?

Speak to one of our Power Pedestal Specialists.