Loading...
Product added to your list. To view the list, Click Here

50 Amp, 125/250 Volt, Black & White Locking Plug, Industrial Grade

CS6365C

50Amp, 125/250V AC, Non-NEMA, 3P, 4W, Black & White Locking Plug, Industrial Grade, Grounding, California-Style(CS) – BLACK-WHITE

  • One piece contacts reduce friction and overheating
  • Rugged nylon construction resists impact, sunlight, chemicals, and rough use
  • Ratings and NEMA I.D. permanently marked on device
  • Industry exclusive limited lifetime warranty
UPC Code: 078477326183
Country of Origin : Mexico
NEMA Non-NEMA

Product Information

  • Mechanical Specifications

    Cord Range : .680 - 1.125

    Product ID : Ratings and Catalogue No. molded into face and stamped into shroud

    Terminal Accom. : #10 min to #4max AWG Solid or Stranded Wire

    Terminal ID : X, W, Y, Z and Green for ground

    Torque Range : allen wrench to 35 inch-lbs

  • Standards and Certifications

    CSA C22.2 No. 42 : File 152105

    NOM : 057

    RoHS : Compliant

    UL 498 : File E13399

    Warranty : Limited Lifetime Warranty

  • Electrical Specifications

    Amperage : 50 A

    Current Interrupting : Certified for current interrupting at full rated current

    Dielectric Voltage Withstand : 2000V minimum per UL 498

    Grounding : Grounding

    Maximum Working Voltage : 125/250V as rated

    Pole : 3

    Temperature Rise : Max 30ºC temp rise at full-rated current after 150 cycles of OL at 150% rated DC current

    Voltage : 125/250 VAC

    Wire : 4

  • Environmental Specifications

    Environment : Dry

    Flammability : UL94V-2

    Operating Temperature : -40°C to 75°C

  • Material Specifications

    Assembly Screws : Brass

    Cable Clamp Screw : Philips Head, SS 304

    Color : Black-White

    Dust Shield : Santoprene TPE

    Face Module : Nylon

    Ground Post : Brass

    Ground Shunt : Bronze

    Housing Material : Nylon

    Plug Blade : 0.1000inch thick Brass

    Plug Blade Shroud : SS 302/304

    Standard Cable Clamp : Nylon

    Terminal Block : 0.062inch thick Copper

    Terminal Set Screw : SS 302/304

    Wiring Chamber : Nylon

  • Product Features

    Brand : Black and White

    Color : Black-White

    Device Type : Locking Plug

    NEMA : Non-NEMA

Related Videos

Black and White Connector - Installation