Dimmer, 4 Channel, Programmable Pack, 5 Pin DMX and Microplex, 1200W per Channel, 2400W Max, 15A Power Supply, 120V
D4DMX-MD5
DISCONTINUED
4-Channel Programmable Dimmer Pack integrating stand-alone, 5-PIN DMX, & NSI Microplex, operates as 1, 2, or 4 channel with pre-programmed chases, 1200 Watts/Channel, 2400 Watts/Maximum, 15 Amp Power Supply Cord, 120V.
Do you have a question about dimmers, a dimmer, or a dimmer switch? Contact us to learn more.
Visit residential dimmers to browse ideas for your home!
Country of Origin : Taiwan
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477328125
Electrical Specifications
Amperage : 15 A
Voltage : 120 VAC
Wattage Per Channel : 1200
Wattage/VA : 2400
Product Features
Circuits/Channels : 4
Control Style : NSI Micro-Plex, DMX512
LED Compatible : Yes
Product Category : Dimmer Packs/Racks
Product Line : D4DMX
Product Type : Satellite Dimmer Pack
Features & Benefits
- Microplex and DMX512 protocols
- DMX 5-pin XLR receptacles
- Data "in" and "out" provided for easy daisy-chaining of devices
- Resettable circuit breakers (no fuses to change)
- Simple pushbutton DMX addressing makes setup a snap
- Bright LED display for easy, menu-driven programming
- Versatile output channel selectro lets you choose the exact number of channels you need
- Clear operation instructions printed on back of unit for ease of use
- 16 pre-programmed chase patterns with chase speed and chase output level controls
- Input: 120V, 60Hz (15A Edison Plug)
- Output: 120V, 60Hz, 1200W per channel, 2400W Maximum
- Built-in mounting bracket
- Housed in rugged metal protective chassis