Loading...

Decora Digital Dimmer Switch for Electronic Low Voltage, Dimmable LED, Halogen and Incandescent Bulbs

DDE06-BLZ

Decora Digital Electronic Low Voltage, dimmable LED and CFL Rocker-Slide Dimmer, 600VA-120VAC Electronic Low Voltage, 300W-120VAC Dimmable LED and CFL, 600W Incandescent, 60Hz,Single Pole and 3-Way/Multi-location control with LED locator and brightness display. White face assembled on device, Ivory and Light Almond faces included. Neutral wire required.

The next generation of lighting control technology is here with the new Decora® Digital Dimmer with Bluetooth® technology - a powerful device combining the best of Leviton dimmer and timer functions with today’s technology. Just use your smartphone or tablet and the Decora Digital Dimmer & Timer app to control, adjust and time lighting for daily activities or to ensure a “lived-in” look while away. Decora Digital Controls with Bluetooth technology provide local control within a 30 foot* range without the need of a hub, gateway or internet connection, bridging the gap between traditional dimmers and whole-house automation systems.

Country of Origin : China

Instruction Sheet

Documents

Technical Information

  • General Information

    UPC : 078477769362

  • Product Features

    Action : Soft-On, Fade-Off. Rocker Switch for ON/OFF, Dimmer bar for lighting level control

    Available Colors : Ivry-I Wht-W Gry-G Blk-E Brwn-B Light Almond-T, R-Red

    Color : White, Ivory, Light Almond

    LED Color : Green

    Light : LED Locator and Brightness Display

    Load Rating : 600W Electronic Low Voltage, 300W LED and CFL, 600W Incandescent

    Load Type : Electronic Low Voltage, Dimmable LED, Dimmable CFL

    Ordering Notes : Included White, Ivory and Light Almond Color Kit

    Phase Control : Reverse phase control

    Preset : Slide bar preserves desired lighting level

    Standards and Certifications : CSA, NOM, Bluetooth SIG, FCC

    Style Name : Decora

    Switch Type : Single-Pole, 3-Way or More Applications

    Timer Type : 24 Hour and Countdown

    Type : Dimmer

    Voltage : 120 VAC

    Wallplate : Order Separately

    Warranty : 5-Year Limited

    Wireless Connectivity : Bluetooth

    Wiring Notes : Neutral required

Features & Benefits

 

  • Digital circuitry provides programmable soft fade on and fade off
  • Ability to set maximum light level for energy savings
  • Compatible with Apple and Android smartphones or tablets
  • Uses simple, intuitive on-screen menu options
  • Individually control and program dimmers and switches within the home
  • Each device can be uniquely named for easy identification
  • Flexibility to program timed events weekdays, weekends or any combination of days at set or random times
  • Astronomical clock automatically adjusts to local sunrise/sunset times
  • Automatic daylight saving time adjustment
  • Countdown sleep timer can be set for up to 12 hours
  • LED locator light can be turned off via app
  • Dimmer brightness display can be turned off via app
  • Single pole or 3-way/multi-location control with Decora Digital remote (sold separately)
  • No fins for multi-gang installation
  • Built-in radio/TV interference filter
  • Neutral wire required

Patents

  • US9329607
  • US10062528
  • US9398667
  • US9767973
  • US9681526

This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.

Related Videos

Leviton Presents: Family Vacation

Leviton Presents: Just Cool Off

Leviton Presents: Not In My House!

Project of the Week Series – Add Elegance to Your Home with Leviton Decora Products

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications