Decora Digital Fan Speed Control Switch, 1.5A, 4-Speed, Single Pole or 3-Way/Multi-location, Neutral wire required, White, Ivory and Light Almond faceplates included
DDF01-BLZ
Product Information
Product Features
Action : Rocker switch for ON/OFF, Slide bar to select speed
Available Colors : Ivry-I Wht-W Gry-G Blk-E Brwn-B Light Almond-T, R-Red
Brand : Decora Digital
Color : White, Ivory, Light Almond
LED Color : Green
Light : None
Load Rating : 1.5 Amp
Load Type : Fan
Ordering Notes : Included White, Ivory and Light Almond Color Kit
Preset : Yes
Standards and Certifications : CSA, NOM, Bluetooth SIG, FCC
Style Name : Decora
Switch Type : Single-Pole, 3-Way or More Applications
Timer Type : 24 Hour and Countdown
Type : Digital
Voltage : 120 VAC
Wallplate : Order Separately
Warranty : 5-Year Limited
Wireless Connectivity : Bluetooth
Wiring Notes : Neutral required
- Digital circuitry
- Ability to set maximum fan speed level for energy savings
- Compatible with Apple and Android smartphones or tablets
- Uses simple, intuitive on-screen menu options
- Individually control and program ceiling fans within the home
- Each device can be uniquely named for easy identification
- Flexibility to program timed events weekdays, weekends or any combination of days at set or random times
- Astronomical clock automatically adjusts to local sunrise/sunset times
- Automatic daylight saving time adjustment
- Countdown sleep timer can be set for up to 12 hours
- LED locator light can be turned off via app
- Fan Level brightness display can be turned off via app
- Single pole or 3-way/multi-location control with Decora Digital remote (sold separately)
- No fins for multi-gang installation
- Built-in radio/TV interference filter
- Neutral wire required
- US10062528
- US9398667
- US9329607
- US9767973
This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.
Related Videos
Leviton Presents: How-to Install DDF01 Quiet Fan Speed Control with Bluetooth® Technology
Leviton Presents: Family Vacation
Leviton Presents: Just Cool Off
Leviton Presents: Not In My House!
Project of the Week Series – Add Elegance to Your Home with Leviton Decora Products
Project of the Week Series – Fan Speed Controls
Leviton Answer Series: Fan Speed Controls
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors