Decora Digital LED Dimmer Switch, 300W Dimmable LED, 600W Incandescent, Single Pole or 3-Way/Multi-location, White, Ivory and Light Almond faceplates included
DDL06-1LZ
Decora Digital Universal Dimmable LED, CFL and Incandescent Digital Dimmer, 300W Dimmable LED and CFL, 600W Incandescent 120V, 60Hz, Single Pole and 3-Way/Multi-location control, LED locator and brightness display. White face assembled on device, Ivory and Light Almond faces included. Ground wire required for installation. Wallplate sold separately.
Decora Digital Dimmers deliver smooth, full-range dimming for incandescent, dimmable LED and dimmable CFL bulbs. Elegantly styled, Decora Digital Dimmers feature our hallmark Decora rocker switch paired with a contemporary slender dimmer bar for precise control of lighting level. Digital circuitry offers programmable soft fade on and fade off rates and the ability to set the maximum light level for optimal energy savings. For added convenience, the dimmer bar preserves your selected light level for perfect lighting every time.
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477728543
Product Features
Action : Soft-On, Fade-Off. Rocker Switch for ON/OFF, Dimmer bar for lighting level control
Available Colors : Ivry-I Wht-W Gry-G Blk-E Brwn-B Light Almond-T
Brand : Decora Digital
California Title 24 : Yes
Color : White, Ivory, Light Almond
LED Color : Green
Light : LED Locator and Brightness Display
Load Rating : 300W LED and CFL, 600W Incandescent
Load Type : Incandescent, Dimmable LED, Dimmable CFL
NEMA SSL 7A : Yes
Ordering Notes : Included White, Ivory and Light Almond Color Kit
Preset : Slide bar preserves desired lighting level
Standards and Certifications : CSA, NOM, FCC, NEMA SSL 7A, Title 24 Compliant
Style Name : Decora
Switch Type : Single-Pole, 3-Way or More
Torque Range : 14 – 18 in.-lbs
Type : Dimmer
Voltage : 120 VAC
Wallplate : Order Separately
Warranty : 5-Year Limited
Wiring Notes : Ground wire required
Features & Benefits
- Digital circuitry provides programmable soft fade on and fade off
- Ability to set maximum light level for energy savings
- LED locator light and Dimmer Brightness Display can be disabled
- Single pole or 3 way/multi-location control with Decora Digital remote (sold separately)
- No fins for multi-gang installation
- Built-in radio/TV interference filter
- Ground wire required
- Can be used to comply with 2019 California Title 24, Part 6 Indoor Lighting Switching Devices and Controls
Patents
- CA2968955
- US9329607
- US8664886
- US10062528
- US8944859
- US9398667
- US9767973
- US9681526
This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.