Decora Digital Dimmer and 24 hour Timer with Bluetooth Technology
DDL06-B1W
Decora Digital Dimmer and 24 hour Timer with Bluetooth Technology. 300W Dimmable LED and CFL, 600W Incandescent, 120V, 60Hz, Single Pole and 3-Way/Multi-location control, LED locator and brightness display. Ground wire required for installation. Wallplate sold separately - White
The next generation of lighting control technology is here with the new Decora® Digital Dimmer with Bluetooth® technology - a powerful device combining the best of Leviton dimmer and timer functions with today’s technology. Just use your smartphone or tablet and the Decora Digital Dimmer & Timer app to control, adjust and time lighting for daily activities or to ensure a “lived-in” look while away. Decora Digital Controls with Bluetooth technology provide local control within a 30 foot* range without the need of a hub, gateway or internet connection, bridging the gap between traditional dimmers and whole-house automation systems.
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477645055
Features & Benefits
- Digital circuitry provides programmable soft fade on and fade off
- Ability to set maximum light level for energy savings
- Compatible with Apple and Android smartphones or tablets
- Uses simple, intuitive on-screen menu options
- Individually control and program dimmers and switches within the home
- Each device can be uniquely named for easy identification
- Flexibility to program timed events weekdays, weekends or any combination of days at set or random times
- Astronomical clock automatically adjusts to local sunrise/sunset times
- Automatic daylight saving time adjustment
- Countdown sleep timer can be set for up to 12 hours
- LED locator light can be turned off via app
- Dimmer brightness display can be turned off via app
- Single pole or 3-way/multi-location control with Decora Digital remote (sold separately)
- No fins for multi-gang installation
- Built-in radio/TV interference filter
- Ground wire required
- Can be used to comply with 2019 California Title 24, Part 6 Indoor Lighting Switching Devices and Controls
Patents
- CA2968955
This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.
Related Videos
Leviton Presents: How to Install a Leviton Decora Smart or Decora Digital 3-way Switch or Dimmer
Leviton Presents: Family Vacation
Leviton Presents: Just Cool Off
Leviton Presents: Not In My House!
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors