Decora Digital Dimmer and 24 hour Timer with Bluetooth Technology
DDL06-BLZ
Decora Digital Dimmer and 24 hour Timer with Bluetooth Technology. 300W Dimmable LED and CFL, 600W Incandescent, 120V, 60Hz, Single Pole and 3-Way/Multi-location control, LED locator and brightness display. White face assembled on device, Ivory and Light Almond faces included. Ground wire required for installation. Wallplate sold separately.
The next generation of lighting control technology is here with the new Decora® Digital Dimmer with Bluetooth® technology - a powerful device combining the best of Leviton dimmer and timer functions with today’s technology. Just use your smartphone or tablet and the Decora Digital Dimmer & Timer app to control, adjust and time lighting for daily activities or to ensure a “lived-in” look while away. Decora Digital Controls with Bluetooth technology provide local control within a 30 foot* range without the need of a hub, gateway or internet connection, bridging the gap between traditional dimmers and whole-house automation systems.
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477728550
Product Features
Action : Soft-On, Fade-Off. Rocker Switch for ON/OFF, Dimmer bar for lighting level control
Available Colors : Ivry-I Wht-W Gry-G Blk-E Brwn-B Light Almond-T
California Title 24 : Yes
Color : White, Ivory, Light Almond
LED Color : Green
Light : LED Locator and Brightness Display
Load Rating : 300W LED and CFL, 600W Incandescent
Load Type : Incandescent, Dimmable LED, Dimmable CFL
NEMA SSL 7A : Yes
Ordering Notes : Included White, Ivory and Light Almond Color Kit
Preset : Slide bar preserves desired lighting level
Standards and Certifications : CSA, NOM, Bluetooth SIG, FCC, NEMA SSL 7A, Title 24 Compliant
Style Name : Decora
Switch Type : Single-Pole, 3-Way or More Applications
Timer Type : 24 Hour
Torque Range : 14 – 18 in.-lbs
Type : Dimmer
Voltage : 120 VAC
Wallplate : Order Separately
Warranty : 5-Year Limited
Wireless Connectivity : Bluetooth
Wiring Notes : Ground wire required
Features & Benefits
- Digital circuitry provides programmable soft fade on and fade off
- Ability to set maximum light level for energy savings
- Compatible with Apple and Android smartphones or tablets
- Uses simple, intuitive on-screen menu options
- Individually control and program dimmers and switches within the home
- Each device can be uniquely named for easy identification
- Flexibility to program timed events weekdays, weekends or any combination of days at set or random times
- Astronomical clock automatically adjusts to local sunrise/sunset times
- Automatic daylight saving time adjustment
- Countdown sleep timer can be set for up to 12 hours
- LED locator light can be turned off via app
- Dimmer brightness display can be turned off via app
- Single pole or 3-way/multi-location control with Decora Digital remote (sold separately)
- No fins for multi-gang installation
- Built-in radio/TV interference filter
- Ground wire required
- Can be used to comply with 2019 California Title 24, Part 6 Indoor Lighting Switching Devices and Controls
Patents
- CA2968955
- US9329607
- US8664886
- US10062528
- US8944859
- US9398667
- US9767973
- US9681526
This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.
Related Videos
Leviton Presents: How to Install a Leviton Decora Smart or Decora Digital 3-way Switch or Dimmer
Leviton Presents: Family Vacation
Leviton Presents: Just Cool Off
Leviton Presents: Not In My House!
Project of the Week Series – Add Elegance to Your Home with Leviton Decora Products
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors