Decora Smart Zigbee 3.0 Certified 15A Switch
DG15S-1BW
Leviton’s Decora Smart family of Zigbee enabled lighting controls are the perfect addition to any smart home automation system using a Zigbee hub, gateway, or controller. The DG15S Decora Smart 15A Switch is Zigbee 3.0 certified and includes the latest in Zigbee technology for inter-operability and network security. Zigbee uses mesh networking technology to provide quick, reliable, and secure communication to a wide variety of Zigbee certified smart products such as sensors, thermostats, locks, and more. The DG15S provides On and Off of connected lighting via the manual Decora rocker switch or can be controlled wirelessly as part of a Zigbee network. The DG15S is also compatible with a wide variety of load types such as Incandescent, LED/CFL, and Fluorescent. The DG15S is built for performance with a 15A relay and is also rated for ½ HP motor loads. Have Questions? Search the knowledge base.
p.p1 {margin: 0.0px 0.0px 0.0px 0.0px; font: 12.0px 'Scene Std'; min-height: 14.0px} p.p2 {margin: 18.0px 0.0px 0.0px 0.0px; line-height: 10.1px; font: 10.0px 'Scene Std'; color: #221e1f} p.p3 {margin: 0.0px 0.0px 0.0px 0.0px; font: 10.0px 'Scene Std'; color: #221e1f} span.s1 {font: 12.0px 'Scene Std'; color: #000000}
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477269855
RoHS Compliant : Yes
Electrical Specifications
Load Rating : 600W LED/CFL, 1800W Incand, 15A Fluorescent, 15A Inductive, 1/2 HP Motor
Neutral Required : Yes
Termination : Screw Terminals
Voltage : 120VAC, 50/60Hz
Material Specifications
Color : White
Optional Color Change Kits Available : Yes, DDKIT-S in Black, White, Light Almond, Ivory, Gray, and Brown
Strap Material : Metal
Product Features
Brand : Decora Smart Zigbee
Device Type : In-Wall Smart Switch
Grade : Residential
Hub Required : Yes
Standards and Certifications
Standards and Certification : UL, FCC, CSA, NOM, Zigbee 3.0
Warranty
Warranty : Five-Year Limited
Features & Benefits
FEATURES AND BENEFITS
- Rated for CFL and LED loads up to 600W
- Rated for incandescent loads up to 1800W
- Multi-location (3-way) dimming is achieved using DD0SR-1 Coordinating Remote (no LED indicator) or DD0SR-DL Matching Remote (with LED indicator).
- White wall plate included
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors